FMT2J24HWBUDSC

Fiber Tray

Fiber mount 2 RU tray loaded with 24 duplex SC adapters with phosphorus bronze split sleeves. Available in Japan Only.

Specifications

Sub Brand

Opticom

Color

Black

Number of Rack Spaces

2

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498357032

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.4308

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Fiber Optic Connector Enclosures for Japan: FS066

US English

Related Products