FMTJ24

Fiber Tray

24 Port Fiber Tray. Available in Japan Only.

Specifications

Number of Rack Units

NA

Compatible Cabinet Width (In.)

NA

Compatible Cabinet Width (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Depth (In.)

NA

Overall Depth (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Color

Black

Number of Rack Spaces

1

RoHS Compliancy Status

Not Sold In Europe

Min. Order Qty.

1

Packaging Details

UPC

07498374550

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8311

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products