FMTJ48

Fiber Tray

48 Port Fiber Tray. Available in Japan only.

Specifications

Sub Brand

Opticom

Color

Black

Number of Rack Spaces

2

RoHS Compliancy Status

Not Sold In Europe

Min. Order Qty.

1

Packaging Details

UPC

07498374551

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.1462

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products