FMTJW48

Fiber Optic Trays

Accepts 8 FAP or FMP panels. Includes CFAPPBL2. Dimensions: 3.44"H x 18.27"W x 11.18"D. Available in Japan Only

Specifications

Color

Black

Sub Brand

Opticom

Number of Rack Spaces

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377601

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.3109

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products