Enclosure consists of 5 shelves, each with the capacity to mount 16 front loading QuickNet™ MPO cassettes or Opticom® FAPs ( 80 cassettes or FAPs per FRME22U). Dual hinged, removable front and rear doors improve front access to patch cords and connectors and rear access to terminations, slack storage and trunk cable/inter-connect cables for faster and easier installation. Dimensions: 38.4"H x 19.6"W x 17.5"D (974mm x 497mm x 445mm), 22 RU.
Product Type | Fiber Enclosure |
Number of Rack Units | 22 |
Overall Width (In.) | 19.75 |
Overall Width (mm) | 501.2 |
Overall Depth (In.) | 17.56 |
Overall Depth (mm) | 446.6 |
Overall Height (In.) | 38.43 |
Overall Height (mm) | 975.1 |
Standards Met | RoHS compliant |
Sub Brand | Opticom® |
Application | Fiber Optic Cable Management |
Color | Black |
UPC | 07498362450 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 17.5156 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opticom® 22 RU Fiber Rack Mount Enclosure Specification Sheet FBSP59 | English | |
Part Drawings | Rack Mount Patch Bay Enclosure: 11F148AK-DC | English | |
Installation Documents | Opticom Rack Mount Fiber Enclosure-22RU: FS021 | English |