The Panduit® Opticom® Rack Mount Fiber Enclosure ensures network reliability by housing, organizing, managing and protecting fiber optic cable terminations, splices, connectors and patch cords. The FRME2U is black, made of steel and uses up to 6 FAP or FMP adapter panels or FOSM splice modules in a 2 RU footprint. Fibers are easily accessible through front and rear pullout drawers. 3.48"H x 17.00"W x 14.20"D (88.0mm x 432.0mm x 361.0mm)
Product Type | Fiber Enclosure |
Number of Rack Units | 2 |
Overall Width (In.) | 17.38 |
Overall Width (mm) | 441.4 |
Overall Depth (In.) | 14.2 |
Overall Depth (mm) | 360.7 |
Overall Height (In.) | 3.46 |
Overall Height (mm) | 88 |
Standards Met | RoHS compliant |
Sub Brand | Opticom® |
Application | Fiber Optic Cable Management |
Color | Black |
UPC | 07498307903 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.4052 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opticom® Fiber Adapter Panels (FAPs) Specification Sheet FBSP160--WW-ENG | English | |
Specification Sheets | Paneles Adaptadores de Fibra (FAPs) Opticom® Hoja de Especificaciones FBSP160--WW-SPA | Spanish (Español) | |
Specification Sheets | Opticom® Rack Mount Fiber Enclosures Specification Sheet FBSP119--WW-ENG | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Part Drawings - DWG - FRME2U pg1 | English | |
Part Drawings | Part Drawings - DWG - FRME2U pg2 | English | |
Part Drawings | Part Drawings - DXF - FRME2U pg1 | English | |
Part Drawings | Part Drawings - DXF - FRME2U pg2 | English | |
Part Drawings | Part Drawings - PDF - FRME2U | English | |
Installation Documents | Opticom Rack Mount fiber Enclosures: FBFS002--Rev4--Eng | English | |
Installation Documents | OptiCom Adapter for HD Flex Cassettes: FS136A | English | |
Installation Documents | Distribuidores de Fibra para Montaje en Rack Opticom Instrucciones de Instalación FS002D-SPA | Spanish (Español) |