NKFD1W6BLDSC

Fiber Pre-Loaded Enclosure

NK Pre-loaded fiber drawer with 6 SC duplex adapters for 50µm (OM2) multimode fiber.

Specifications

Color

Black

Width (mm)

482.6

Depth (mm)

308.2

Height (mm)

43.9

Application

Provides a ready-to-install system for managing fiber optic terminations, connections and patching in a variety of applications, can terminate and manage up to 48 fibers

Depth (In.)

12.13

Height (In.)

1.73

Part Features

Factory configured with duplex SC or LC adapters for fast and easy cabling and installation

Standards

EIA-310/IEC 60297

Width (In.)

19.00

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498328652

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.1321

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

NetKey Pre-Loaded Fiber Drawers - D-NKDS019

US English

Line Cards

NetKey Cabling System

UK English

Installation Documents

NetKey Pre-Loaded Fiber Drawers: FS2126

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Part Drawings

NetKey Fiber Drawer for 6 Duplex SC - 01302-60

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Related Products