NKFMT1

Fiber Tray

Netkey mount with CFAPPBL1 fiber adapter patch panel to hold up to four QuickNet™ cassettes, FAP, and FMP adapter panels, 1.75" H x 17.16 "W x 11.16" D (44.4mm x 433.3mm x 283.5mm), black, 1 rack spaces.

Specifications

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302581

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8311

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Opticom® Trays, Drawers and Preloaded Trays: FBSP122--WW-ENG

US English

Specification Sheets

NetKey® Trays specifications: NKSP60--WW

US English

Part Drawings

US English

Specification Sheets

US English

Catalog Cut Sheets

US English

Part Drawings

US English

Part Drawings

US English

Selection Guides

US English

Related Products