The Opticom® angled fiber patch panel is used with FMT1A and FMT2A trays and holds up to four Opticom® Cassettes or FAP adapter panels. It is compatible with all 19” wide EIA rack mount installations, is black powder coated steel, and fits in a 1 RU footprint.
Fiber Type | OM3 |
Material | Metal |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 4.16 |
Overall Depth (mm) | 105.5 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.7 |
Number of Ports | 4 |
Mount Method | DIN Rail |
Standards Met | RoHS compliant |
Product Type | Front Loading Adapter Panel |
Application | Provide a flexible and modular system for managing fiber termination, connections, and patching for all applications and offer the industry’s highest patch field density and fiber counts for all fiber |
Color | Black |
Sub Brand | Opticom® |
UPC | 07498300878 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2734 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.7344 |
Specification Sheets | Opticom® Fiber Optic Patch Panels and Trays Specification Sheet FBSP39--WW-ENG | English | |
Specification Sheets | Opticom® Fiber Adapter Panels (FAPs) Specification Sheet FBSP160--WW-ENG | English | |
Specification Sheets | Paneles Adaptadores de Fibra (FAPs) Opticom® Hoja de Especificaciones FBSP160--WW-SPA | Spanish (Español) | |
Specification Sheets | Distribuidores y Paneles de Parcheo de Fibra Óptica Opticom® Hoja de Especificaciones FBSP39--WW-SPA | Spanish (Español) | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Part Drawings - DWG - leho_F00041BA_Rev-00 | English | |
Part Drawings | Part Drawings - PDF - CFAPPBL1A dwg_1 | English | |
Part Drawings | Part Drawings - DXF - leho_F00041BA_Rev-00 | English | |
Part Drawings | Part Drawings - PDF - CFAPPBL1A dwg | English | |
Installation Documents | Opticom QuickNet Rack Mount Angled Fiber Cassette Enclosures: FS007A | English | |
Press Releases | Press Release - Product Announcement Angled Fiber Trays and Patch Panels brw | English |