The Opticom® flat fiber patch panel is used with FMT1 and FMT2 trays and holds up to eight Opticom® Cassettes or FAP adapter panels. It is compatible with all 19” wide EIA rack mount installations, is black powder coated steel, and fits in a 2 RU footprint.
Fiber Type | OM3 |
Material | Metal |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 0.44 |
Overall Depth (mm) | 11.2 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.1 |
Number of Ports | 4 |
Mount Method | DIN Rail |
Standards Met | RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements |
Product Type | Front Loading Adapter Panel |
Application | Provide a flexible and modular system for managing fiber termination, connections, and patching for all applications and offer the industry’s highest patch field density and fiber counts for all fiber |
Color | Black |
Sub Brand | Opticom® |
UPC | 07498378858 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0756 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7564 |