FAP12WBLDLC

Fiber Adapter Panels

LC OM2 FAP loaded with twelve LC duplex multimode fiber optic adapters (Black) with phosphor bronze split sleeves.

Specifications

Connection Type

LC

Color

Black

No. of Adapters

12

Part Features

Snap quickly into Opticom Fiber Adapter Patch Panels and Enclosures, adapters available separately, LC and SC adapter housing colors follow TIA/EIA-568-C.3 suggested identification color scheme and available with adapters in multiple colors.

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498319412

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0335

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3351

Resources

Specification Sheets

OpticomĀ® Fiber Adapter Panels (FAPs): FBSP112--WW-ENG

US English

Part Drawings

Duplex LC Fiber Adapter Panel - 12 Position - 01945-14

US English

Catalog Cut Sheets

FAP6WAQDLCZ Product Page

US English

Specification Sheets

Opticom Fibre Adapter Panels: FBSP62--WW-UKE

US English

Related Products