FAP12WBLSC

Fiber Adapter Panels

SC OM2 FAP loaded with twelve SC simplex multimode fiber optic adapters (Black) with phosphor bronze split sleeves.

Specifications

Color

Black

Connection Type

SC

No. of Adapters

12

Part Features

Snap quickly into the front of all Opticom components, Choice of phosphor bronze or zirconia ceramic split sleeves to fit specific network requirements.

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498319525

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0321

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3205

Related Products