FAP12WEIDLC

Fiber Adapter Panels

LC OM1 FAP loaded with twelve LC duplex multimode fiber optic adapters (Electric Ivory) with phosphor bronze split sleeves.

Specifications

Connection Type

LC

Color

Black

No. of Adapters

12

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498345409

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0335

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3352

Resources

Specification Sheets

Opticom® Rack Mount Fiber Enclosures: FBSP119--WW-ENG

US English

Specification Sheets

Opticom Fibre Adapter Panels: FBSP62--WW-UKE

US English

Part Drawings

12 Position Duplex LC Fiber Adapter Panel - 01945-14

US English

Part Drawings

12 Position Duplex LC Fiber Adapter Panel - 01945-14

US English

Specification Sheets

Opticom Fiber Optic Patch Panels and Trays: WW-FBSP39

US English

Catalog Cut Sheets

FAP6WAQDLCZ Product Page

US English

Part Drawings

Duplex LC Fiber Adapter Panel - 12 Position - 01945-14

US English

Part Drawings

12 Position Duplex LC Fiber Adapter Panel - 01945-14

US English

Specification Sheets

Opticom® Fiber Adapter Panels (FAPs): FBSP112--WW-ENG

US English

Related Products