FAP12WEISC

Fiber Adapter Panels

SC OM1 FAP loaded with twelve SC simplex multimode fiber optic adapters (Electric Ivory) with phosphor bronze split sleeves.

Specifications

Connection Type

SC

Data Transfer Rate (Gb/s)

NA

Overall Height (mm)

NA

Number of Rack Units

NA

Maximum Connector Insertion Loss (dB)

NA

Minimum Connector Return Loss (dB)

NA

Color

Black

No. of Adapters

12

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362470

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0335

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3350

Resources

Specification Sheets

Opticom Fibre Adapter Panels: FBSP62--WW-UKE

US English

Part Drawings

12 Position Simplex SC Fiber Adapter Panel - 01945-17

US English

Catalog Cut Sheets

FAP6WAQSCZ Product Page

US English

Part Drawings

12 Position Simplex SC Fiber Adapter Panel - 01945-17

US English

Part Drawings

12 Position Simplex SC Fiber Adapter Panel - 01945-17

US English

Related Products