FAP2WAGDSCZ

Fiber Adapter Panels

SC APC FAP loaded with two SC APC duplex singlemode fiber optic adapters (Green) with zirconia ceramic split sleeves.

Specifications

Color

Black

Connection Type

SC

No. of Adapters

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498359152

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0339

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3394

Resources

Catalog Cut Sheets

FAP6WAQSCZ Product Page

US English

Part Drawings

Duplex SC Fiber Adapter Panel - 2 Position - 01945-29

US English

Specification Sheets

OpticomĀ® Fiber Adapter Panels (FAPs): FBSP112--WW-ENG

US English

Specification Sheets

Opticom Fibre Adapter Panels: FBSP62--WW-UKE

US English

Related Products