FAP2WBLDSC

Fiber Adapter Panels

SC FAP loaded with two SC duplex multimode fiber optic adapters (Black) with phosphor bronze split sleeves.

Specifications

Connection Type

SC

Color

Black

No. of Adapters

2

Part Features

Snap quickly into the front of all Opticom components, Choice of phosphor bronze or zirconia ceramic split sleeves to fit specific network requirements.

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498319528

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0339

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3394

Resources

Specification Sheets

OpticomĀ® Fiber Adapter Panels (FAPs): FBSP112--WW-ENG

US English

Catalog Cut Sheets

FAP6WAQSCZ Product Page

US English

Specification Sheets

Opticom Fibre Adapter Panels: FBSP62--WW-UKE

US English

Part Drawings

Duplex SC Fiber Adapter Panel - 2 Position - 01945-29

US English

Related Products