FAP3WBUDSC

Fiber Adapter Panels

SC FAP loaded with 3 SC duplex singlemode fiber optic adapters (Blue) with phosphor bronze split sleeves.

Specifications

Color

Black

Connection Type

SC

No. of Adapters

3

Part Features

Snap quickly into Opticom Fiber Adapter Patch Panels and Enclosures, Adapters available separately and Easy identification of fiber type via adapter colors

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385011

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0335

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3350

Resources

Part Drawings

SC Fiber Adapter Panel - 3 SC Duplex Adapters - 01945-30

US English

Part Drawings

Duplex SC Fiber Adapter Panel - Position - 01945-30

US English

Part Drawings

SC Fiber Adapter Panel - 3 SC Duplex Adapters

US English

Specification Sheets

Opticom® Wall Mount Enclosures: FBSP108--WW-ENG

US English

Specification Sheets

Opticom Fibre Adapter Panels: FBSP62--WW-UKE

US English

Specification Sheets

Opticom® Trays, Drawers and Preloaded Trays: FBSP122--WW-ENG

US English

Related Products