FAP3WEIDSCA

Fiber Adapter Panels

SC FAP (angled) loaded with three SC duplex multimode fiber optic adapters (Electric Ivory) with phosphor bronze split sleeves.

Specifications

Connection Type

SC

Color

Black

No. of Adapters

3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339517

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0331

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3314

Resources

Specification Sheets

Opticom Fibre Adapter Panels: FBSP62--WW-UKE

US English

Part Drawings

3 Position Angled Duplex SC Adapter Panel - 01945-59

US English

Part Drawings

3 Position Angled Duplex SC Adapter Panel - 01945-59

US English

Part Drawings

3 Position Angled Duplex SC Adapter Panel - 01945-59

US English

Part Drawings

3 Position Angled Duplex SC Adapter Panel - 01945-59

US English

Related Products