FAP4WBUDSC

Fiber Adapter Panels

SC FAP loaded with 4 SC duplex multimode fiber optic adapters (Blue) with phosphor bronze split sleeves.

Specifications

Connection Type

SC

Color

Black

No. of Adapters

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397884

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0339

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3394

Resources

Part Drawings

SC Fiber Adapter Panel - 4 SC Duplex Adapters - 01945-31

US English

Specification Sheets

Opticom Fibre Adapter Panels: FBSP62--WW-UKE

US English

Part Drawings

SC Fiber Adapter Panel - 4 SC Duplex Adapters

US English

Part Drawings

Duplex SC Fiber Adapter Panel - 4 Position - 01945-31

US English

Part Drawings

SC Fiber Adapter Panel - 4 SC Duplex Adapters - 01945-31

US English

Related Products