FAP6WAGSCZ

Fiber Adapter Panels

SC APC FAP loaded with six SC APC simplex singlemode fiber optic adapters (Green) with zirconia ceramic split sleeves.

Specifications

Connection Type

SC APC

Color

Black

No. of Adapters

6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498359127

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0335

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3350

Resources

Specification Sheets

OpticomĀ® Fiber Adapter Panels (FAPs): FBSP112--WW-ENG

US English

Specification Sheets

Opticom Fibre Adapter Panels: FBSP62--WW-UKE

US English

Part Drawings

6 Position Simplex SC Fiber Adapter Panel - 01945-28

US English

Catalog Cut Sheets

FAP6WAQSCZ Product Page

US English

Part Drawings

6 Position Simplex SC Fiber Adapter Panel - 01945-28

US English

Part Drawings

6 Position Simplex SC Fiber Adapter Panel - 01945-28

US English

Related Products