FAP6WBLDLC

Fiber Adapter Panels

LC OM2 FAP loaded with six LC duplex multimode fiber optic adapters (Black) with phosphor bronze split sleeves.

Specifications

Connection Type

LC

Color

Black

No. of Adapters

6

Part Features

Assures flexibility and ease of network deployment and moves, adds, and changes

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498319410

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0339

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3394

Resources

Specification Sheets

OpticomĀ® Fiber Adapter Panels (FAPs): FBSP112--WW-ENG

US English

Part Drawings

Duplex LC Fiber Adapter Panel - 6 Position - 01945-37

US English

Specification Sheets

Opticom Fibre Adapter Panels: FBSP62--WW-UKE

US English

Catalog Cut Sheets

FAP6WAQDLCZ Product Page

US English

Reference Architecture

Micro Data Center Reference Design: PCDD0007

US English

Related Products