FAP6WBLSC

Fiber Adapter Panels

SC OM2 FAP loaded with six SC simplex multimode fiber optic adapters (Black) with phosphor bronze split sleeves.

Specifications

Connection Type

SC

Data Transfer Rate (Gb/s)

NA

Color

Black

Overall Height (mm)

NA

Number of Rack Units

NA

Maximum Connector Insertion Loss (dB)

NA

Minimum Connector Return Loss (dB)

NA

No. of Adapters

6

Part Features

Assures flexibility and ease of network deployment and moves, adds, and changes

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498319506

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0324

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3236

Resources

Specification Sheets

Opticom Fibre Adapter Panels: FBSP62--WW-UKE

US English

Catalog Cut Sheets

FAP6WAQSCZ Product Page

US English

Related Products