The Opticom® SC fiber adapter panel is OS2 and is loaded with 6 SC simplex fiber optic adapters. The fiber optic adapters are blue with zirconia split sleeves.
Connection Type | SC |
Fiber Type | OS2 |
Material | Zirconia Ceramic |
Adapter Color | Blue |
Overall Width (In.) | 4.3 |
Overall Width (mm) | 109.2 |
Overall Depth (In.) | 1.92 |
Overall Depth (mm) | 48.7 |
Overall Height (In.) | 1.39 |
Overall Height (mm) | 35.3 |
Number of Ports | 6 |
Standards Met | RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements |
Product Type | Front Loading Adapter Panel |
Application | Used with Opticom® Rack and Wall Mount Enclosures, Fiber Adapter Patch Panels, and Opticom ® Zero RU Fiber Adapter Panel Brackets to deploy medium to high-density fiber optic network applications as specified in the data center cabling standard TIA 942 for cross connects in main distribution, horizontal distribution, and equipment distribution areas |
Color | Black |
Sub Brand | Opticom® |
UPC | 07498384993 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0334 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3336 |
Specification Sheets | Opticom® Fiber Adapter Panels (FAPs) Specification Sheet FBSP160--WW-ENG | English | |
Specification Sheets | Paneles Adaptadores de Fibra (FAPs) Opticom® Hoja de Especificaciones FBSP160--WW-SPA | Spanish (Español) | |
Specification Sheets | Opticom® Rack Mount Fiber Enclosures Specification Sheet FBSP119--WW-ENG | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | 6 Position Simplex Sc Fiber Adapter Panel Part Drawing 01945-28 | English |