{{ popupData.title }}
{{ popupData.primarybody }}
{{ popupData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>
No Results Found

SC OM1 FAP loaded with six SC simplex multimode fiber optic adapters (Electric Ivory) with phosphor bronze split sleeves.

c warning e
Discontinued
Suggested Replacement Parts:
FAP6WEISCZ
Discontinued

Specifications

Connection Type SC
Fiber Type OM1
Material Phosphor Bronze
Adapter Color Electric Ivory
Overall Width (In.) 4.3
Overall Width (mm) 109.2
Overall Depth (In.) 1.92
Overall Depth (mm) 48.7
Overall Height (In.) 1.39
Overall Height (mm) 35.3
Number of Ports 6
Standards Met RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements
Product Type Fiber Adapter Panel
Application Used with Opticom® Rack and Wall Mount Enclosures, Fiber Adapter Patch Panels, and Opticom ® Zero RU Fiber Adapter Panel Brackets to deploy medium to high-density fiber optic network applications as specified in the data center cabling standard TIA 942 for cross connects in main distribution, horizontal distribution, and equipment distribution areas
Color Black
Sub Brand Opticom
Part Features Assures flexibility and ease of network deployment and moves, adds, and changes

Packaging Detail

UPC 07498384999
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0334
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.3336

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language