globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Opticom® LC fiber adapter panel is OM4 and is loaded with 6 LC duplex fiber optic adapters. The fiber optic adapters are Keyed L-Light Brown and has zirconia split sleeves.

Specifications

Connection Type Keyed LC
Fiber Type OM1/OM2/OM3/OM4/OS2
Material Zirconia Ceramic
Adapter Color Brown
Overall Width (In.) 4.3
Overall Width (mm) 109
Overall Depth (In.) 1.08
Overall Depth (mm) 27
Overall Height (In.) 1.38
Overall Height (mm) 35
Number of Ports 6
Standards Met RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements
Product Type Keyed LC Fiber Adapter Panel
Application Used with Opticom® Rack and Wall Mount Enclosures, Fiber Adapter Patch Panels, and Opticom ® Zero RU Fiber Adapter Panel Brackets to deploy medium to high-density fiber optic network applications as specified in the data center cabling standard TIA 942 for cross connects in main distribution, horizontal distribution, and equipment distribution areas
Color Black
Sub Brand Opticom®

Packaging Detail

UPC 07498319888
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0334
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.3336
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}