FAP6WSPEDLCZ

Keyed LC Fiber Adapter Panels

Keyed LC FAP loaded with six LC (keyed S – peach) duplex fiber optic adapters with zirconia ceramic split sleeves.

Specifications

Color

Peach

Connection Type

Keyed LC

No. of Adapters

6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498327455

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0339

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3394

Resources

Part Drawings

6 POSITION KEYED DUPLEX LC FIBER ADAPTER PANEL

US English

Line Cards

Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG

US English

Specification Sheets

Opticom® Fiber Adapter Panels (FAPs): FBSP112--WW-ENG

US English

Related Products