FAP6WSTA

Fiber Adapter Panels

ST FAP (angled) loaded with six ST simplex multimode fiber optic adapters with phosphor bronze split sleeves.

Specifications

Connection Type

ST

Data Transfer Rate (Gb/s)

NA

Overall Height (mm)

NA

Number of Rack Units

NA

Maximum Connector Insertion Loss (dB)

NA

Minimum Connector Return Loss (dB)

NA

Color

Black

No. of Adapters

6

Part Features

Assures flexibility and ease of network deployment and moves, adds, and changes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498383066

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0335

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3350

Resources

Specification Sheets

Opticom Fibre Adapter Panels: FBSP62--WW-UKE

US English

Part Drawings

ST Angled Fiber Adapter Panel - 6 ST Adapters - 35464-27

US English

Part Drawings

ST Angled Fiber Adapter Panel - 6 ST Adapters - 35464-27

US English

Catalog Cut Sheets

FAP6WSTZ Product Page

US English

Part Drawings

ST Angled Fiber Adapter Panel - 6 ST Adapters - 35464-27

US English

Related Products