FAP8WST

Fiber Adapter Panels

ST FAP loaded with eight ST simplex multimode fiber optic adapters with phosphor bronze split sleeves.

Specifications

Connection Type

ST

Color

Black

No. of Adapters

8

Part Features

Assures flexibility and ease of network deployment and moves, adds, and changes

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498375490

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0335

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3350

Resources

Specification Sheets

Opticom Fibre Adapter Panels: FBSP62--WW-UKE

US English

Specification Sheets

Opticom® Trays, Drawers and Preloaded Trays: FBSP122--WW-ENG

US English

Part Drawings

ST Fiber Adapter Panel - 8 ST Adapters - 00411-03

US English

Part Drawings

ST Fiber Adapter Panel - 8 ST Adapters - 00411-03

US English

Catalog Cut Sheets

FAP6WSTZ Product Page

US English

Specification Sheets

Opticom® Fiber Adapter Panels (FAPs): FBSP112--WW-ENG

US English

Specification Sheets

Opticom® Wall Mount Enclosures: FBSP108--WW-ENG

US English

Related Products