The Opticom® ST fiber adapter panel is OS2 and is loaded with 8 ST simplex fiber optic adapters. The fiber optic adapters are steel bodied and has zirconia split sleeves.
Connection Type | ST |
Fiber Type | OM1/OM2/OM3/OM4/OS2 |
Material | Zirconia Ceramic |
Adapter Color | Black |
Overall Width (In.) | 4.3 |
Overall Width (mm) | 109.1 |
Overall Depth (In.) | 1.16 |
Overall Depth (mm) | 29.3 |
Overall Height (In.) | 1.38 |
Overall Height (mm) | 35.2 |
Number of Ports | 8 |
Mount Method | DIN Rail |
Resistance Properties | Flame-Resistant |
Standards Met | RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements |
Product Type | Front Loading Adapter Panel |
Application | Used with Opticom® Rack and Wall Mount Enclosures, Fiber Adapter Patch Panels, and Opticom ® Zero RU Fiber Adapter Panel Brackets to deploy medium to high-density fiber optic network applications as specified in the data center cabling standard TIA 942 for cross connects in main distribution, horizontal distribution, and equipment distribution areas |
Color | Black |
Sub Brand | Opticom® |
Part Features | Assures flexibility and ease of network deployment and moves, adds, and changes |
UPC | 07498385491 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0335 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3350 |
Specification Sheets | Opticom Fibre Adapter Panels: FBSP62--WW-UKE | English | |
Specification Sheets | Opticom® Fiber Adapter Panels (FAPs) Specification Sheet FBSP160--WW-ENG | English | |
Specification Sheets | Paneles Adaptadores de Fibra (FAPs) Opticom® Hoja de Especificaciones FBSP160--WW-SPA | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - FAP8WSTZ(10042-50) | English | |
Part Drawings | Part Drawings - DXF - FAP8WSTZ WEB_NOTE | English | |
Part Drawings | Part Drawings - PDF - FAP8WSTWSTZ | English | |
Part Drawings | Part Drawings - ZIP - Opticom Fiber Panels | English | |
Part Drawings | 8 position ST fiber adapter panel | English |