globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Opticom® MPO fiber adapter panel is loaded with 8 MPO fiber optic adapters. The fiber optic adapters are in the key-up/key-down position, type a polarity and are red in color. The MPOs are positioned in a vertical arrangement when looking head-on on a horizontal-orientated faceplate.

Specifications

Connection Type LC
Fiber Type OM1/OM2/OM3/OM4/OS2
Material Plastic
Adapter Color Red
Overall Width (In.) 4.3
Overall Width (mm) 109.1
Overall Depth (In.) 0.8
Overall Depth (mm) 21
Overall Height (In.) 1.38
Overall Height (mm) 35.2
Standards Met EIA-310/IEC 60297, RoHS compliant
Product Type Front Loading Adapter Panel
Color Black
Sub Brand Opticom®

Packaging Detail

UPC 07498376472
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0342
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.3418

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}