The Opticom® MPO fiber adapter panel is loaded with 12 MPO fiber optic adapters. The fiber optic adapters are in the key-up/key-down position, type a polarity and are black in color. The MPOs are positioned in a vertical arrangement when looking head-on on a horizontal-orientated faceplate.
Connection Type | MPO |
Fiber Type | OM1/OM2/OM3/OM4/OS2 |
Material | Zirconia Ceramic |
Adapter Color | Black |
Overall Width (In.) | 4.3 |
Overall Width (mm) | 109 |
Overall Depth (In.) | 0.82 |
Overall Depth (mm) | 21 |
Overall Height (In.) | 1.4 |
Overall Height (mm) | 35 |
Number of Ports | 12 |
Mount Method | DIN Rail |
Resistance Properties | Flame-Resistant |
Standards Met | RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements |
Product Type | Front Loading Adapter Panel |
Application | Designed for multimode or singlemode MPO connectors, patch cords, or cable assemblies |
Color | Black |
Sub Brand | Opticom® |
UPC | 07498333392 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0334 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3336 |
Specification Sheets | Opticom® Fiber Adapter Panels (FAPs) Specification Sheet FBSP160--WW-ENG | English | |
Specification Sheets | Paneles Adaptadores de Fibra (FAPs) Opticom® Hoja de Especificaciones FBSP160--WW-SPA | Spanish (Español) | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Part Drawing - PDF - C-FBFAPH12RevA-ENG | English |