The Opticom® MPO fiber adapter panel is loaded with 16 MPO fiber optic adapters. The fiber optic adapters are in the key-up/key-down position, type a polarity and are red in color. The MPOs are positioned in a vertical arrangement when looking head-on on a horizontal-orientated faceplate.
Connection Type | LC |
Fiber Type | OM1/OM2/OM3/OM4/OS2 |
Material | Plastic |
Adapter Color | Red |
Overall Width (In.) | 4.3 |
Overall Width (mm) | 109.1 |
Overall Depth (In.) | 0.8 |
Overall Depth (mm) | 21 |
Overall Height (In.) | 1.38 |
Overall Height (mm) | 35.2 |
Standards Met | EIA-310/IEC 60297, RoHS compliant |
Product Type | Front Loading Adapter Panel |
Color | Black |
Sub Brand | Opticom® |
UPC | 07498376463 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0334 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3336 |
Specification Sheets | QuickNet 100G MPO Trunk Cable Assemblies and Adapter Panels: FBSP83--WW-ENG | English | |
Specification Sheets | Opticom® Fiber Adapter Panels (FAPs) Specification Sheet FBSP160--WW-ENG | English | |
Specification Sheets | Paneles Adaptadores de Fibra (FAPs) Opticom® Hoja de Especificaciones FBSP160--WW-SPA | Spanish (Español) | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | QuickNet 16 position MPO FAP: 13F 227AP-DC | English |