FAPH6WBUDE2KZ

Fiber Adapter Panels

E-2000 FAP loaded with six E-2000 duplex singlemode fibre optic adapters (Blue) with zirconia ceramic split sleeves.

Specifications

Connection Type

E-2000

Color

Black

No. of Adapters

6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498308849

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0212

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

FAPH6WBUDE2KZ part drawing

US English

Specification Sheets

Opticom Fibre Adapter Panels: FBSP62--WW-UKE

US English

Related Products