FHMP-6-ARD

HD Flex Adapter Panels

6-port HD Flex MPO FAP with Type A adapter (Key-up to Key-down); Red

Specifications

Color

Red

Connection Type

MPO

Height (mm)

12

No. of Adapters

6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498311977

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0525

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.5250

Resources

Selection Guides

HD Flex™ Fiber Cabling System Ordering Guide: FBCB29--SA-ENG

US English

Specification Sheets

HD Flex™ Fiber Optic Cassettes: FBSP96--WW-ENG

US English

Part Drawings

HD FLEX Fiber Adapter Panel 6-Port MPO Cassette: 12F187HP-DC

US English

Brochures

HD Flex™ 2.0 Fiber Cabling System

US English

Related Products