The HD Flex™ Fiber Panel is 4 RU and accepts up to 24 12-port HD Flex™ cassettes or Fiber Adapter Panels for a maximum density of 576 fibers.
Material | Metal |
Adapter Color | Black |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Overall Depth (In.) | 7.5 |
Overall Depth (mm) | 190.5 |
Overall Height (In.) | 6.97 |
Overall Height (mm) | 177 |
Number of Ports | 12 |
Mount Method | DIN Rail |
Resistance Properties | Flame-Resistant |
Standards Met | RoHS compliant |
Product Type | Rear Loading Adapter Panel |
Application | Ideal for fast, flexible and reliable patch field solutions within main, horizontal and/or equipment distribution areas (MDA, HDA and EDA). |
Color | Black |
Sub Brand | Opticom® |
Part Features | Provides higher patch field density in fewer rack units, Compatible with all HD Flex Fiber Cassettes and Fiber Adapter Panels, Rack/cabinet rail mounting cable management bracket and Front and rear accessibility |
UPC | 61305610852 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.5221 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | HD Flex™ Fiber Panel Specification Sheet FBSP120--WW-ENG | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | HD Flex™ Patch Panel: DWG | English | |
Part Drawings | HD Flex™ Patch Panel: DXF | English | |
Part Drawings | HD Flex™ Patch Panel Part Drawing 15F318AC-DC | English | |
Installation Documents | HD Flex Patch Panel: FS128B | English | |
Installation Documents | Panel de Fibra HD Flex™ Installation Instructions FBSP120 | -select- | |
Brochures | Sistema de Cableado de Fibre HD Flex™: FBCB28--SA-SPA | Spanish (Español) | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English |