FMP6

Multimedia Modular Panels

Unloaded panel accepts up to six Mini-Com® Modules for UTP, fiber optic, and audio/video applications.

Specifications

Color

Black

Height (mm)

35.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498362505

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0080

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0802

Resources

Specification Sheets

Opticom® Wall Mount Enclosures: FBSP108--WW-ENG

US English

Specification Sheets

Opticom® Trays, Drawers and Preloaded Trays: FBSP122--WW-ENG

US English

Part Drawings

Multi-Media Six Port Panel

US English

Part Drawings

Multi Media 6 Port Panel

US English

Catalog Cut Sheets

FAP6WSTZ Product Page

US English

Part Drawings

Multi Media 6 Port Panel

US English

Specification Sheets

Opticom® Fiber Adapter Panels (FAPs): FBSP112--WW-ENG

US English

Related Products