The QuickNet™ SFQ MPO Fiber Adapter Panel – Type A features 6 MPO key-up/key-down adapters. It snaps quickly into the rear of QuickNet™ Patch Panels for easy network deployment and quick migration. It is black and comes with installed dust caps.
Connection Type | MPO |
Fiber Type | OM1/OM2/OM3/OM4/OS2 |
Material | Plastic |
Adapter Color | Black |
Overall Width (In.) | 4.15 |
Overall Width (mm) | 106 |
Overall Depth (In.) | 2.39 |
Overall Depth (mm) | 61 |
Overall Height (In.) | 0.81 |
Overall Height (mm) | 21 |
Number of Ports | 6 |
Mount Method | DIN Rail |
Resistance Properties | Flame-Resistant |
Standards Met | RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements |
Product Type | Front Loading Adapter Panel |
Application | Used in high-density network applications as specified in the Data Center Cabling Standard TIA 942 for cross connects in main distribution, horizontal distribution, and equipment distribution areas. |
Color | Black |
Sub Brand | QuickNet™ |
UPC | 07498339232 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0335 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3350 |
Specification Sheets | QuickNet™ SFQ Series MPO Fiber Adapter Panels (FAPs) Specification Sheet FBSP46--WW-ENG | English | |
Part Drawings | QuickNet SFQ MPO 100G Fiber Adapter Panel (FAP) DWG | English | |
Part Drawings | QuickNet SFQ MPO 100G Fiber Adapter Panel (FAP) DXF | English | |
Part Drawings | Quicknet 6-port MPO adapter panel assembly | English |