Fiber cable strain relief module, Blue.
Product Type | Strain Relief Module |
Material | Polycarbonate |
Color | Blue |
Overall Width (In.) | 0.61 |
Overall Width (mm) | 15.4 |
Sub Brand | Mini-Com® |
Overall Depth (In.) | 1.37 |
Overall Depth (mm) | 34.8 |
Overall Height (In.) | 0.72 |
Overall Height (mm) | 18.2 |
Standards Met | RoHS Compliant |
Number of Fibers | 1 |
UPC | 07498302206 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0007 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0066 |
Part Drawings | Part Drawings - PDF - CMCSRBL | English | |
Installation Documents | Mini-Com Cable Strain Relief Module: FS058 | English |