FCCSR10BL

Indoor Cable

The DCF Fiber Strain Relief (FCCSR10BL) is used with the DCF (Dielectric Conduited Fiber Cable) to control the bend radius at the transition of fiber distribution or breakout cables where they exit an armored conduit.

Specifications

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377546

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0083

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0832

Resources

Part Drawings

Dielectric Conduited Fiber Strain Relief: 13F216AA-DC

US English

Application Notes

Opti-Core Dielectric Conduited Fiber (DCF) Cable: FBAN08--WW-ENG

US English

Installation Documents

Dielectric Conduited Fiber Cable Strain Relief: FBFCCSR10BLFS045A--REVA--ENG

US English

Application Guides

Fiber Optic Cabling Line Card: FBLC01--SA-ENG

US English

Product Bulletins

Industrial Ethernet Physical Layer Solutions: NCCB66--SA-ENG

US English

Specification Sheets

Opti-Core Dielectric Conduited Fiber Cable

US English

Related Products