Build up 900µm fiber to 3mm jacketed fiber; for two fibers.
Product Type | Build-Up Tube Kit |
Material | Plastic |
Color | Black |
Overall Width (In.) | 0.12 |
Overall Width (mm) | 3 |
Overall Depth (In.) | 39.37 |
Overall Depth (mm) | 1000 |
Overall Height (In.) | 0.12 |
Overall Height (mm) | 3 |
Resistance Properties | Heat-Resistant |
Standards Met | RoHS Compliant |
UPC | 07498376431 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0143 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1434 |
Part Drawings | Part Drawings - PDF - FK2BJ | English | |
Installation Documents | Installation Instructions/Best Practices - PN155B | English |