FLEX-RCM4U

Rear Cable Manager

4 RU HD Flex™ Rear Cable Manager.

Specifications

Product Type

Rear Cable Manager

Color

Black

Overall Height (mm)

177.8

Maximum Overall Height (mm)

177.8

Number of Rack Spaces

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631456

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.0652

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

HD Flex™ 2.0 Fiber Cabling System

US English

Selection Guides

HD Flex™ Fiber Cabling System Ordering Guide

US English

Related Products