The fiber termination fan-out kit for 6 fibers is used to build up 250μm fiber to the 900μm tight-buffered coating size for connector termination.
Product Type | Build-Up Tube Kit |
Overall Width (In.) | 0.7 |
Overall Width (mm) | 17.8 |
Sub Brand | Opti-Core® |
Overall Depth (In.) | 1.7 |
Overall Depth (mm) | 43.2 |
Overall Height (In.) | 0.3 |
Overall Height (mm) | 7.6 |
Standards Met | RoHS Directive is not applicable |
Number of Fibers | 6 |
UPC | 07498376433 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0473 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4735 |
Part Drawings | Part Drawings - DWG - FO6CB | English | |
Part Drawings | Part Drawings - DXF - FO6CB | English | |
Part Drawings | 6 Tube Fiber Fanout Kit - 12 Tube Fiber Fanout Kit | English | |
Installation Documents | Supp. Instr. for Terminating OptiCam Connectors using OptiCom Fanout Kit: FS059A | English | |
Installation Documents | Opticom Fanout Kit: FS047A | English | |
Installation Documents | Kit Fanout Opticom Instrucciones de Instalación FS047A-SPA | Spanish (Español) | |
Instrucciones Suplementarias para la Terminación de los Conectores Panduit OptiCam utilizando el Kit Fanout Opticom Instrucciones de Instalación FS059A-SPA | Spanish (Español) | ||
Selection Guides | Fibra Sin Límites Alcance & Desempeño Guia de Seleccion FBSD62--WW-SPA | Spanish (Español) |