The cradle is designed for the original OptiCam® tool, for the termination of SC OptiCam® Connectors. The cradle is black, and comes in a pack of two.
Product Type | Tool Cradle |
Color | Black |
Overall Width (In.) | 0.95 |
Overall Width (mm) | 24 |
Overall Depth (In.) | 0.8 |
Overall Depth (mm) | 20 |
Overall Height (In.) | 0.37 |
Overall Height (mm) | 9 |
Application | Fiber Termination |
Standards Met | RoHS Compliant |
UPC | 07498342232 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0504 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | OPITCAM SC TOOL CRADLE KIT | English |