The replacement cleaning spool is intended for use in the FMTPFCT and FMTPMFCT cleaning cassettes.
Sub Brand | Opticom® |
Product Type | Cleaning Reel Refill |
Standards Met | RoHS Compliant |
Application | Cleaning Reel Refill for FMTPFCT and FMTPMFCT Reel type MTP* Connector Cleaning Tools (includes six reels). |
UPC | 07498379874 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0157 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Specification Sheet - WW-FBSP37 (QuickNet MTP Fiber Optic Cassettes) | English | |
Part Drawings | CLEANING REEL REFILL FOR REEL CLEANING TOOL | English | |
Installation Documents | Installation Instructions/Best Practices - PN433A | English | |
Technical References | Technical References - MTP Solutions Gender TR 41 | English | |
Technical References | Technical References - MTP Solutions Gender TR | English | |
Technical References | Technical References - Maintaining Polarity TRh | English | |
White Papers | White Paper - Product Related - 08-05-12 WP fiber polarity approved | English |