The OptiCam® 2 Termination Tool Kit includes all of the accessories needed for field fiber termination using the OptiCam 2 tool and any OptiCam singlemode or multimode connectors. This kit includes the rotary-blade style precision cleaver.
Sub Brand | OptiCam® |
Product Type | Pre-Polished Termination Kit |
Standards Met | RoHS Compliant |
Application | Termination of Panduit OptiCam style pre-polished connectors |
Includes | (1) OptiCam 2 Termination Tool, (1) FSPCVR Cleaver, (1) FOSTFH Strip Tool, (1) FKC Kevlar Cutters, (1) FCLEANSOL Cleaning Solution, (1) FCLEANWIPE Cleaning Wipes Dispenser, (1) Marker, (2) Strip Template Cards, (3) Connector Cradles, (4) Launch Cords, (1) Set of Energizer L91 AA Batteries, (1) Light Limiting Hood, (1) Quick Start Instruction Guide, (1) FOCTT2CORD, (1) Set of FSPCVR Accessories, (1) FSPCVR Instruction Guide, (1) Large Carrying Case |
UPC | 61305675628 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3572 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | OptiCam® 2 Termination Tool | English | |
Product Bulletins | Herramienta de Terminación OptiCam® Boletín de Producto FBCB48 | Spanish (Español) | |
Part Drawings | Fiber Opticam Premium Termination Kit | English | |
Installation Documents | OptiCam 2 FS133 Installation Instructions (Full) | English | |
Installation Documents | Cleaning of Multimode and Singlemode Structured Cabling System Interconnect Components | English | |
Installation Documents | OptiCam® 2 Quick Start Guide FS132D | English | |
Installation Documents | Herramienta de Terminación OptiCam 2 Comienzo Rapido de instalacion FS133 | Spanish (Español) |