FOCTT2-BKIT

Kit

Opticam Termination Tool 2 Termination Kit

Specifications

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Application

Fiber Optic Cable

CE Compliant

No

Component Type

OptiCam(TM)Tool Cradles

Keywords

Tool, tool kit, tool set

Product Group Assignment

Fiber

Spec Feature and Benefit

Step by step visual guidance, terminate fiber with confidence

Sub Brand

OptiCam

Packaging Details

UPC

61305628690

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4741

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

OptiCam 2 Termination Tool

US English

Part Drawings

Fiber Opticam 2 Termination Kit

US English

Installation Documents

OptiCam 2 User's Guide: FS133

US English

Specification Sheets

SC2 OptiCam® Pre-Polished Fiber Optic Connectors

US English

Part Drawings

OptiCam 2 Termination Tool

US English

Part Drawings

OptiCam 2 Termination Tool

US English

Part Drawings

Fiber Opticam 2 Termination Kit

US English

Product Bulletins

OptiCam® 2 Termination Tool

US English

Related Products