The flathead screwdriver is intended for use in the field polish fiber optic connector termination process to prise apart connector components.
Product Type | Field Polish Termination Kit |
Number of Pieces | 1 |
Application | POCKET SCREWDRIVER WITH FLATHEAD SHAFT |
Includes | Screwdriver |
UPC | 07498364499 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0037 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1850 |
Part Drawings | POCKET SCREWDRIVER WITH FLAT HEAD SHAFT | English |