FJQCVR

Non-Consumables

Fiber cleaver tool.

Specifications

Compatible Fiber Diameter (nm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Depth (In.)

NA

Overall Depth (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Maximum Connector Insertion Loss (dB)

NA

Minimum Connector Return Loss (dB)

NA

Application

Cleaving fiber

Weight (g)

1168

Weight (lb)

2.57

Part Features

The cleaver’s ceramic blade is designed to last approximately one thousand (1000) cleaves

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Sub Brand

Opticom

Packaging Details

UPC

07498374528

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0420

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4196

Resources

Part Drawings

Fitel Cleaver - 00354-30

US English

White Papers

A Comparison of Pre-Polished Connectors vs. Fusion-Spliced Pigtails

US English

Part Drawings

Fitel Cleaver - 00354-30

US English

Installation Documents

Best Practices for Split Fibre: FS076

US English

Installation Documents

Understanding and Maintaining the Cleaver: FS075

US English

Part Drawings

CLEAVER TOOL

US English

Related Products