Front to back rail grounding jumper kit; two #6 AWG (16mm²) jumpers; factory terminated on both ends with 90° reverse bent lugs; Length 40 (1M); for cage nut rails.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 40 |
Overall Length (mm) | 1 |
Color | Green/Yellow |
Application | Telecom/Data Center |
Product Type | Bonding Jumper Kit |
UPC | 07498365681 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0405 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C41628_01 | English | |
Installation Documents | STRUCTUREDGROUND Kits for Cabinet Grounding Installation Instructions T-PMPI-270-PC | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) | |
Selection Guides | StructuredGround™ Kits for Data Center Cabinet Grounding: GRSG01--SA | English |