CGJ640UC

Bonding Jumper Kit

Front to back rail grounding jumper kit; two #6 AWG (16mm²) jumpers; factory terminated on both ends with 90° reverse bent lugs; Length 40 (1M); for thru-hole rails.

Specifications

Overall Length (In.)

40

Angle

90°

Color

Green/Yellow

Application

Telecom/Data Center

Product Type

Bonding Jumper Kit

Length (In.)

40.00

Length (m)

1.0

Conductor Size (kcmil)

#6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498365725

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0405

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

MSDS

Material Safety Data Sheet for NO-OX ID A

US English

Selection Guides

StructuredGround™ Kits for Data Center Cabinet Grounding: GRSG01--SA

US English

Installation Documents

StructuredGround Kits for Cabinet Grounding - T-PMPI-270-PC

US English

Part Drawings

Front to Back Rail Jumper Kits - CGJ...UC

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL03 AUS

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL02

US English

Related Products